SLOS193C February 1997 – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2062 , TLE2062A , TLE2062AM , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064BM , TLE2064M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) |
TLE2062C TLE2062AC TLE2062BC |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| SR | Slew rate at unity gain (See Figure 6-1) | RL = 10 kΩ, | CL = 100 pF | 25°C | 2.6 | 4 | V/µs | |
| Full range | 2.5 | |||||||
| Vn | Equivalent input noise voltage (See Figure 6-2) | f = 10 Hz, | RS = 20 Ω | 25°C | 70 | 100 | nV/√Hz | |
| f = 1 kHz, | RS = 20 Ω | 40 | 60 | |||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 10 Hz | 25°C | 1.1 | µV | |||
| In | Equivalent input noise current | f = 1 kHz | 25°C | 1.1 | fA/√Hz | |||
| THD | Total harmonic distortion |
AVD = 2, VO(PP) = 2 V, |
f = 10 kHz, RL = 10 kΩ |
25°C | 0.025% | |||
| B1 | Unity-gain bandwidth (See Figure 6-3) | RL = 10 kΩ, | CL = 100 pF | 25°C | 2 | MHz | ||
| RL = 600 Ω | CL = 100 pF | 1.5 | ||||||
| ts | Settling time | 0.1% | 25°C | 5 | µs | |||
| 0.01% | 10 | |||||||
| BOM | Maximum output-swing bandwidth | AVD = 1, | RL = 10 kΩ | 25°C | 40 | kHz | ||
| φm | Phase margin at unity gain (See Figure 6-3) | RL = 10 kΩ, | CL = 100 pF | 25°C | 60° | |||
| RL = 600 Ω, | CL = 100 pF | 70° | ||||||