SLOS193C February 1997 – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2062 , TLE2062A , TLE2062AM , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064BM , TLE2064M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | TA(1) | TLE2064I TLE2064AI TLE2064BI |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||||
| VIO | Input offset voltage | TLE2064I |
VIC = 0, |
RS = 50 Ω |
25°C | 0.1 | 7 | mV | |
| Full range | 8.3 | ||||||||
| TLE2064AI | 25°C | 0.1 | 6 | ||||||
| Full range | 7.3 | ||||||||
| TLE2064BI | 25°C | 0.1 | 3.5 | ||||||
| Full range | 4.8 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | Full range | 1 | μV/°C | |||||
| Input offset voltage long-term drift(2) | 25°C | 0.04 | μV/mo | ||||||
| IIO | Input offset current | 25°C | 1 | pA | |||||
| Full range | 2 | nA | |||||||
| IIB | Input bias current | 25°C | 3 | pA | |||||
| Full range | 4 | nA | |||||||
| VICR | Common-mode input voltage range | 25°C | -1.6 to 4 | -2 to 6 | V | ||||
| Full range | -1.6 to 4 | V | |||||||
| VOM+ | Maximum positive peak output voltage swing | RL = 10 kΩ | 25°C | 3.5 | 4.9 | V | |||
| Full range | 3.1 | ||||||||
| RL = 100 kΩ | 25°C | 2.5 | 4.5 | V | |||||
| Full range | 2 | ||||||||
| VOM– | Maximum negative peak output voltage swing | RL = 10 kΩ | 25°C | –3.7 | –4.9 | V | |||
| Full range | –3.1 | ||||||||
| RL = 100 kΩ | 25°C | –2.5 | –4.5 | V | |||||
| Full range | –2 | ||||||||
| AVD | Large-signal differential voltage amplification | VO = ±2.8 V | RL = 10 Ω | 25°C | 15 | 225 | V/mV | ||
| Full range | 2 | ||||||||
| VO = 0 to 2 V | RL = 100 Ω | 25°C | 0.75 | 225 | |||||
| Full range | 0.5 | ||||||||
| VO = 0 to -2 V | RL = 100 Ω | 25°C | 0.5 | 225 | |||||
| Full range | 0.15 | ||||||||
| ri | Input resistance | 25°C | 1012 | Ω | |||||
| ci | Input capacitance | 25°C | 4 | pF | |||||
| zo | Open-loop output impedance | IO = 0 | 25°C | 280 | Ω | ||||
| CMRR | Common-mode rejection ratio |
VIC = VICRmin, |
RS = 50 Ω | 25°C | 65 | 82 | dB | ||
| Full range | 65 | ||||||||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ± 5 V to ± 15 V, | 25°C | 75 | 135 | dB | |||
| RS = 50 Ω | Full range | 65 | |||||||
| ICC | Supply current (four amplifiers) | VO = 0, | No load | 25°C | 0.6 | 1.3 | mA | ||
| Full range | 1.3 | ||||||||
| VO1/ VO2 | Crosstalk attenuation | AVD = 1000, | f = 1 kHz | 25°C | 120 | dB | |||