SLOS193C February 1997 – July 2025 TLE2061 , TLE2061A , TLE2061AM , TLE2061BM , TLE2061M , TLE2062 , TLE2062A , TLE2062AM , TLE2062BM , TLE2062M , TLE2064 , TLE2064A , TLE2064AM , TLE2064BM , TLE2064M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS |
TLE2061M TLE2061AM TLE2061BM |
UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| SR | Slew rate at unity gain (See Figure 6-1) | RL = 10 kΩ, | CL = 100 pF | 4 | V/µs | ||
| Vn | Equivalent input noise voltage (See Figure 6-2) | f = 10 Hz, | RS = 20 Ω | 59 | nV/√Hz | ||
| f = 1 kHz, | RS = 20 Ω | 43 | |||||
| VN(PP) | Peak-to-peak equivalent input noise voltage | f = 0.1 Hz to 10 Hz | 1.1 | µV | |||
| In | Equivalent input noise current | f = 1 kHz | 1 | fA/√Hz | |||
| THD | Total harmonic distortion |
AVD = 2, VO(PP) = 2 V, |
f = 10 kHz, RL = 10 kΩ |
0.025% | |||
| B1 | Unity-gain bandwidth (See Figure 6-3) | RL = 10 kΩ, | CL = 100 pF | 1.8 | MHz | ||
| RL = 100 Ω, 0.1% | CL = 100 pF | 1.3 | |||||
| ts | Settling time | 0.1% | 5 | µs | |||
| 0.01% | 10 | ||||||
| BOM | Maximum output-swing bandwidth | AVD = 1, | RL = 10 kΩ | 140 | kHz | ||
| φm | Phase margin at unity gain (See Figure 6-3) | RL = 10 kΩ, | CL = 100 pF | 58° | |||
| RL = 100 Ω, | CL = 100 pF | 75° | |||||