SLVSJH6B July 2025 – December 2025 TLV3214-Q1
PRODMIX
D, DGK Packages
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| OUT1 | 1 | O | Output pin of the comparator 1 |
| IN1– | 2 | I | Inverting input pin of comparator 1 |
| IN1+ | 3 | I | Noninverting input pin of comparator 1 |
| V- | 4 | — | Negative supply voltage |
| IN2+ | 5 | I | Noninverting input pin of comparator 2 |
| IN2– | 6 | I | Inverting input pin of comparator 2 |
| OUT2 | 7 | O | Output pin of the comparator 2 |
| V+ | 8 | — | Positive supply voltage |
| Thermal Pad | — | — | Connect directly to V- pin |