SNOSDL8B November 2024 – November 2025 TLV3511-Q1 , TLV3512-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high to- low |
Midpoint of input to midpoint of output, VOD = 10mV |
10 | ns | ||
| tPHL | Propagation delay time, high to- low |
Midpoint of input to midpoint of output, VOD = 50mV |
6 | 7 | ns | |
| tPLH | Propagation delay time, low-to high |
Midpoint of input to midpoint of output, VOD = 10mV |
10 | ns | ||
| tPLH | Propagation delay time, low-to high |
Midpoint of input to midpoint of output, VOD = 50mV |
6 | 7 | ns | |
| tPD Skew | Propagation delay skew |
Measured as absolute value of the difference between tPDLH and tPDHL | 300 | ps | ||
| tPD ch-ch skew (dual only) | Channel-to-channel propagation delay skew |
VCM = VCC/2, VOVERDRIVE = VUNDERDRIVE = 50mV, 10MHz Squarewave | 100 | ps | ||
| PWin | Minimum input pulse width | Voverdrive = Vunderdrive = 50mV PWout = 90% of PWin | 3.5 | ns | ||
| fTOGGLE | Input toggle frequency | VIN = 200mVPP Sine Wave, When output high reaches 90% of VCC - VEE or output low reaches 10% of VCC - VEE |
180 | MHz | ||
| tR | Rise time | Measured from 20% to 80% | 1 | ns | ||
| tF | Fall time | Measured from 20% to 80% | 1 | ns | ||
| tON (single) | Power-up time, single | During power on, (V+) must exceed 2.2V for 2.1µs before the output will reflect the input. | 2.1 | µs | ||
| tON (dual) | Power-up time, dual | During power on, (V+) must exceed 2.2V for 3µs before the output will reflect the input. | 2.9 | µs | ||