SBVS401B June 2020 – August 2025 TLV740P
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Output accuracy | 1V ≤ VOUT ≤ 3.3V | –1 | 1 | % | |||
| Maximum output current(1) | 300 | mA | |||||
| Output voltage temperature coefficient | IOUT = 0.1mA, –40°C ≤ TJ ≤ +85°C | 0.0017 | %/℃ | ||||
| Line regulation | VOUT(NOM) + 0.5V ≤ VIN ≤ 5.5V | 1 | 5 | mV | |||
| Load regulation | 1mA ≤ IOUT ≤ 300mA | 10 | 30 | mV | |||
| VDO | Dropout voltage | VOUT = 0.95 x VOUT(nom) |
1V ≤ VOUT < 1.8V, IOUT = 300mA | 1200 | 1300 | mV | |
| VOUT = 0.95 x VOUT(nom) |
1.8V ≤ VOUT < 2.1V, IOUT = 300mA | 700 | 800 | ||||
| VOUT = 0.95 x VOUT(nom) |
2.1V ≤ VOUT ≤ 3.3V, IOUT = 300mA | 460 | 500 | ||||
| IGND | Ground current | IOUT = 0mA | 50 | 80 | µA | ||
| ISHDN | Shutdown current | VEN ≤ 0.4V, 3.1V ≤ VIN ≤ 5.5V, –40°C ≤ TJ ≤ +85°C | 0.1 | 1 | µA | ||
| PSRR | Power-supply rejection ratio | VIN = 5.4V, VOUT = 3.3V, IOUT = 150mA |
f = 100Hz | 67 | dB | ||
| f = 10kHz | 45 | ||||||
| f = 1MHz | 32 | ||||||
| Vn | Output noise voltage | BW = 100Hz to 100kHz, VOUT = 1.0V, IOUT = 1mA | 65 | µVRMS | |||
| tSTR | Startup time(2) | COUT = 1µF, IOUT = 300mA | 100 | µs | |||
| VHI | EN pin high voltage (enabled) | VIN = 5.5V, VEN = 0V | 1.0 | VIN | V | ||
| VLO | EN pin low voltage (disabled) | 0 | 0.4 | V | |||
| IEN | Enable pin current | EN = 5.5V, –40°C ≤ TJ ≤ +85°C | 10 | nA | |||
| RPULLDOWN | Pulldown resistance(3) | VIN = 5.5V, VEN = 0V | 120 | Ω | |||
| ICL | Output current limit | 360 | mA | ||||
| ISC | Short circuit current limit | VOUT = 0V | 40 | mA | |||
| TSD(shutdown) | Thermal shutdown temperature | Shutdown, temperature increasing | 158 | °C | |||
| TSD(reset) | Thermal shutdown reset temperature | Reset, temperature decreasing | 140 | ||||