SBOS980F May 2019 – April 2025 TLV9001-Q1 , TLV9002-Q1 , TLV9004-Q1
PRODMIX
The TLV900x-Q1 family is specified for operation from 1.8V to 5.5V (±0.9V to ±2.75V); many specifications apply from –40°C to 125°C. The Typical Characteristics section presents parameters that can exhibit significant variance with regard to operating voltage or temperature.
Supply voltages larger than 6V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce coupling errors from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see the Layout Guidelines section.