SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
| NAME | TLV9022L,TLV9032L | TYPE(1) | DESCRIPTION | |
|---|---|---|---|---|
| PINS | PINS | |||
| VSSOP | X2QFN | |||
| OUT A | 1 | 8 | O | Output of comparator A |
| IN– A | 2 | 9 | I | Inverting (–) input of comparator A |
| IN+ A | 3 | 10 | I | Non-Inverting (+) input of comparator A |
| V– | 4 | 1 | — | Negative supply voltage |
| CLR A | 5 | 2 | I | Clear input for comparator A - clears on falling edge |
| CLR B | 6 | 3 | I | Clear input for comparator B - clears on falling edge |
| IN+ B | 7 | 4 | I | Non-inverting (+) input of comparator B |
| IN– B | 8 | 5 | I | Inverting (–) input of comparator B |
| V+ | 9 | 6 | — | Positive supply voltage |
| OUT B | 10 | 7 | O | Output of comparator B |