SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
The basic comparator compares the input voltage (VIN) on one input to a reference voltage (VREF) on the other input. In the Figure 7-1 example below, if VIN is less than VREF, the output voltage (VO) is logic low (VOL). If VIN is greater than VREF, the output voltage (VO) is at logic high (VOH). Table 7-1 summarizes the output conditions. The output logic can be inverted by simply swapping the input pins.
| Inputs Condition | Output |
|---|---|
| IN+ > IN- | HIGH (VOH) |
| IN+ = IN- | Indeterminate |
| IN+ < IN- | LOW (VOL) |