SNOSDJ6A May 2025 – October 2025 TLV9020L , TLV9022L , TLV9030L , TLV9032L
PRODMIX
There is a delay between from when the input crosses the reference voltage and the output responds. This is called the Propagation Delay. Propagation delay can be different between high-to low and low-to-high input transitions. This is shown as tpLH and tpHL in Figure 7-1 and is measured from the mid-point of the input to the midpoint of the output.
Figure 7-1 Comparator Timing Diagram