SBOS986E October 2019 – January 2022 TLV9151 , TLV9152 , TLV9154
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VS | Supply voltage, (V+) – (V–) | 2.7 | 16 | V |
| VI | Input voltage range | (V–) – 0.1 | (V+) + 0.1 | V |
| VIH | High level input voltage at shutdown pin (amplifier disabled) | 1.1 | (V+) | V |
| VIL | Low level input voltage at shutdown pin (amplifier enabled) | (V–) | 0.2 | V |
| TA | Specified temperature | –40 | 125 | °C |