SBOSA23D May   2020  – September 2021 TLV9151-Q1 , TLV9152-Q1 , TLV9154-Q1
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
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 EMI Rejection
      2. 7.3.2 Thermal Protection
      3. 7.3.3 Capacitive Load and Stability
      4. 7.3.4 Common-Mode Voltage Range
      5. 7.3.5 Phase Reversal Protection
      6. 7.3.6 Electrical Overstress
      7. 7.3.7 Overload Recovery
      8. 7.3.8 Typical Specifications and Distributions
      9. 7.3.9 Packages With an Exposed Thermal Pad
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Low-Side Current Measurement
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Software Download)
        2. 11.1.1.2 TI Precision Designs
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5.     Trademarks
    6. 11.5 Electrostatic Discharge Caution
    7. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16-V, general purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125 µV, typ), low offset drift (±0.3 µV/°C, typ), and 4.5-MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±75 mA), high slew rate (21 V/µs), and low noise (10.8 nV/√Hz) make the TLV915x-Q1 a robust, low-noise operational amplifier for automotive applications.

The TLV915x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Device Information
PART NUMBER(1)PACKAGEBODY SIZE (NOM)
TLV9151-Q1SOT-23 (5)2.90 mm × 1.60 mm
TLV9152-Q1SOIC (8)4.90 mm × 3.90 mm
VSSOP (8)3.00 mm × 3.00 mm
TLV9154-Q1SOIC (14)8.65 mm × 3.90 mm
SOT-23 (14)4.20 mm × 1.90 mm
TSSOP (14)5.00 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.

GUID-DA85351F-31CD-4A82-B18E-9E9D64E5D3BB-low.gif TLV915x-Q1 in a Single-Pole, Low-Pass Filter