SNVSCI2B February 2023 – February 2024 TLVM23615 , TLVM23625
PRODUCTION DATA
Detailed Design Procedure provides instructions to design and select components according to Table 8-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage | 5.5 V to 36 V |
| Output voltage | 5 V |
| Maximum output current | 0 A to 2.5 A |
| Switching frequency | 1 MHz |