SNVSCI2B February 2023 – February 2024 TLVM23615 , TLVM23625
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IIN | Input supply current when in regulation | VIN = 24 V, VOUT = 3.3 V(RFBT = 23.2 kΩ), VEN = VIN, FSW = 1000 kHz, IOUT = 0 A,PFM | 6.9 | μA | ||
| IIN | Input supply current when in regulation | VIN = 24 V, VOUT = 5 V(RFBT = 40.2 kΩ), VEN = VIN, FSW = 1000 kHz, IOUT = 0 A,PFM | 7 | μA | ||
| OUTPUT VOLTAGE | ||||||
| VFB | Load regulation | VOUT = 3.3 V, VIN = 24 V, IOUT = 0.4 A to full load(FPWM) | 3 |
mV | ||
| VFB | Line regulation | VOUT = 3.3 V, VIN = 4 V to 36 V, IOUT = 2.5 A | 10 |
mV | ||
| VOUT | Load transient | VOUT = 3.3 V, VIN = 24 V, IOUT = 1 A to 2.5 A @ 2 A/μs, COUT(derated) = 32 uF | 100 |
mV | ||
| EFFICIENCY | ||||||
| η | Efficiency | VOUT = 3.3 V, VIN = 12 V, IOUT = 2.5 A, FSW = 1 MHz | 84 |
% |
||
| VOUT = 3.3 V, VIN = 24 V, IOUT = 2.5 A, FSW = 1 MHz | 83 | % |
||||
| VOUT = 5 V, VIN = 24 V, IOUT = 2.5 A, FSW = 1 MHz | 87 | % |
||||
| VOUT = 5 V, VIN = 36 V, IOUT = 2.5 A, FSW = 1 MHz | 86 |
% |
||||
| Thermal Shutdown | ||||||
| TSDN | Thermal shutdown threshold | Temperature rising | 158 | 168 | 186 | °C |
| THYST | Thermal shutdown hysteresis | 15 | 20 | °C | ||