SBOS820C September 2019 – June 2025 TMCS1100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Inline sensing of inductive load currents, such as motor phases, provides significant benefits to the performance of a control systems, allowing advanced control algorithms and diagnostics with minimal post-processing. A primary challenge to inline sensing is that the current sensor is subjected to full HV supply-level PWM transients driving the load. The inherent isolation of an in-package Hall-effect current sensor topology helps overcome this challenge, providing high common-mode immunity, as well as isolation between the high-voltage motor drive levels and the low-voltage control circuitry. Figure 9-2 illustrates the use of the TMCS1100 in such an application, driving the inductive load presented by a three phase motor.