SBOS820A September 2019 – June 2020 TMCS1100
PRODUCTION DATA.
CMTI is the capability of the device to tolerate a rising/falling voltage step on the input without disturbance on the output signal. The device is specified for the maximum common mode transition rate under which the output signal will not experience a greater than 200mV disturbance that lasts longer than 1µs. Higher edge rates than the specified CMTI can be supported with sufficient filtering or blanking time after common mode transitions.