SBOS820A September 2019 – June 2020 TMCS1100
PRODUCTION DATA.
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
Sensitivity(6) | TMCS1100A1 | 50 | mV/A | |||
TMCS1100A2 | 100 | mV/A | ||||
TMCS1100A3 | 200 | mV/A | ||||
TMCS1100A4 | 400 | mV/A | ||||
Sensitivity error | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= 25ºC | ±0.2% | ±0.7% | |||
Sensitivity error, including lifetime and environmental drift (4) | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= 25ºC | -0.47% | ±1.02% | |||
Sensitivity error | 0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= –40ºC to +85ºC | ±0.4% | ±0.85% | |||
0.05 V ≤ VOUT ≤ VS – 0.2 V, TA= –40ºC to +125ºC | ±0.5% | ±1.15% | ||||
Nonlinearity error | VOUT = 0.5 V to VS – 0.5 V | ±0.05% | ||||
VOE | Output voltage offset error(1) | TMCS1100A1 | ±0.4 | ±3 | mV | |
TMCS1100A2 | ±0.6 | ±5 | mV | |||
TMCS1100A3 | ±0.8 | ±8 | mV | |||
TMCS1100A4 | ±2.2 | ±19 | mV | |||
Output voltage offset drift | TMCS1100A1, TA= –40ºC to +125ºC | ±3.7 | ±12 | µV/℃ | ||
TMCS1100A2, TA= –40ºC to +125ºC | ±4 | ±19 | µV/℃ | |||
TMCS1100A3, TA= –40ºC to +125ºC | ±8.2 | ±35 | µV/℃ | |||
TMCS1100A4, TA= –40ºC to +125ºC | ±26 | ±138 | µV/℃ | |||
IOS | Offset error, RTI(1)(2) | TMCS1100A1 | ±8 | ±60 | mA | |
TMCS1100A2 | ±6 | ±50 | mA | |||
TMCS1100A3 | ±4 | ±40 | mA | |||
TMCS1100A4 | ±5.5 | ±47.5 | mA | |||
Offset error temperature drift, RTI(2) | TMCS1100A1, TA= –40ºC to +125ºC | ±74 | ±240 | µA/°C | ||
TMCS1100A2, TA= –40ºC to +125ºC | ±40 | ±190 | µA/°C | |||
TMCS1100A3, TA= –40ºC to +125ºC | ±41 | ±175 | µA/°C | |||
TMCS1100A4, TA= –40ºC to +125ºC | ±65 | ±345 | µA/°C | |||
PSRR | Power-supply rejection ratio | TMCS1100A1,A2,A3, VS = 3 V to 5.5 V, VREF = VS/2, TA= –40ºC to +125ºC | ±1 | ±2 | mV/V | |
TMCS1100A4, VS = 4.5 V to 5.5 V, VREF = VS/2, TA= –40ºC to +125ºC | ±1 | ±3 | mV/V | |||
CMTI | Common mode transient immunity | 50 | kV/µs | |||
CMRR | Common mode rejection ratio, RTI(2) | DC to 60Hz | 5 | uA/V | ||
RVRR | Reference voltage rejection ratio, output referred | VREF = 0.5 V to 4.5 V, TMCS1100A1,A2,A3 | 1 | 3.5 | mV/V | |
VREF = 0.5 V to 4.5 V, TMCS1100A4 | 1.5 | 8 | mV/V | |||
Noise density, RTI(2) | TMCS1100A1 | 380 | μA/√Hz | |||
TMCS1100A2 | 330 | μA/√Hz | ||||
TMCS1100A3 | 300 | μA/√Hz | ||||
TMCS1100A4 | 225 | μA/√Hz | ||||
INPUT | ||||||
RIN | Input conductor resistance | IN+ to IN– | 1.8 | mΩ | ||
Input conductor resistance temperature drift | TA= –40ºC to +125ºC | 4.4 | μΩ/°C | |||
G | Magnetic coupling factor | TA= 25ºC | 1.1 | mT/A | ||
IIN,max | Allowable continuous RMS current (3) | TA= 25ºC | 30 | A | ||
TA= 85ºC | 25 | A | ||||
TA= 105ºC | 22.5 | A | ||||
TA= 125ºC | 16 | A | ||||
VREF | Reference input voltage | VGND | VS | V | ||
VREF input current | VREF = GND, VS | ±1 | ±5 | µA | ||
VREF external source impedance | Maximum source impedance of external circuit driving VREF | 5 | kΩ | |||
VOLTAGE OUTPUT | ||||||
ZOUT | Closed loop output impedance | f = 1 Hz to 1 kHz | 0.2 | Ω | ||
f = 10 kHz | 2 | Ω | ||||
Maximum capacitive load | No sustained oscillation | 1 | nF | |||
Short circuit output current | VOUT short to ground, short to VS | 90 | mA | |||
Swing to VS power-supply rail | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VS – 0.02 | VS – 0.1 | V | ||
Swing to GND, current driven | RL = 10 kΩ to GND, TA= –40ºC to +125ºC | VGND + 5 | VGND + 10 | mV | ||
Swing to GND, zero current | TMCS1100A1,A2,A3, RL = 10 kΩ to GND, TA= –40ºC to +125ºC, VREF = GND, IIN = 0 A | VGND + 5 | VGND + 20 | mV | ||
TMCS1100A4, RL = 10 kΩ to GND, TA= –40ºC to +125ºC, VREF = GND, IIN = 0 A | VGND + 20 | VGND + 55 | mV | |||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth(5) | –3-dB Bandwidth | 80 | kHz | ||
SR | Slew rate(5) | Slew rate of output amplifier during single transient step. | 1.5 | V/µs | ||
tr | Response time(5) | Time between the input current step reaching 90% of final value to the sensor output reaching 90% of its final value, for a 1V output transition. | 6.5 | µs | ||
tp | Propagation delay(5) | Time between the input current step reaching 10% of final value to the sensor output reaching 10% of its final value, for a 1V output transition. | 4 | µs | ||
tr,SC | Current overload response time(5) | Time between the input current step reaching 90% of final value to the sensor output reaching 90% of its final value. Input current step amplitude is twice full scale output range. | 5 | µs | ||
tp,SC | Current overload propagation delay(5) | Time between the input current step reaching 10% of final value to the sensor output reaching 10% of its final value. Input current step amplitude is twice full scale output range. | 3 | µs | ||
Current overload recovery time | Time from end of current causing output saturation condition to valid output | 15 |
µs |
|||
POWER SUPPLY | ||||||
IQ | Quiescent current | TA = 25ºC | 4.5 | 5.5 | mA | |
TA = –40ºC to +125ºC | 6 | mA | ||||
Power on time | Time from VS > 3 V to valid output | 25 | ms |