SBOS820A September 2019 – June 2020 TMCS1100
PRODUCTION DATA.
An example layout, shown in Figure 53, is from the TMCS1100EVM. Device performance is targeted for thermal and magnetic characteristics of this layout, which provides optimal current flow from the terminal connectors to the device input pins while large copper planes enhance thermal performance.