SBOS820A September 2019 – June 2020 TMCS1100
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input current (side 1)(1) | RθJA = 36.6°C/W, TJ = 150°C, TA = 25°C, see Figure 22 | 30 | A | ||
IS | Safety input, output, or supply current (side 2)(1) | RθJA = 36.6°C/W, VI = 5 V, TJ = 150°C, TA = 25°C, see Figure 23 | 0.68 | |||
PS | Safety input, output, or total power(1) | RθJA = 36.6°C/W, TJ = 150°C, TA = 25°C, see Figure 24 | 3.4 | W | ||
TS | Safety temperature(1) | 150 | ℃ |