SBOSA35A January 2021 – July 2021 TMCS1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The same compensation techniques utilized in the TMCS1107 to reduce temperature drift also greatly reduce lifetime drift due to aging, stress, and environmental conditions. Typical magnetic sensors suffer from up to 2% to 3% of sensitivity drift due to aging at high operating temperatures. The TMCS1107 has greatly improved lifetime drift, as defined in the Electrical Characteristics table for total sensitivity error measured after the worst-case stress test during a three lot AEC-Q100 qualification. All other stress tests prescribed by an AEC-Q100 qualification caused lower than the specified sensitivity error, and were within the bounds specified within the Electrical Characteristics table. Figure 9-1 shows the total sensitivity error after the worst case stress test, a Highly Accelerated Stress Test (HAST) at 130°C and 85% relative humidity (RH), while Figure 9-2 and Figure 9-3 show the sensitivity and offset error drift after a 1000 hour, 125°C high temperature operating life stress test as specified by AEC-Q100. This test mimics typical device lifetime operation, and shows the likely device performance variation due to aging is vastly improved compared to typical magnetic sensors.
Figure 9-1 Sensitivity Error After
130°C, 85% RH HAST
Figure 9-3 Input-Referred Offset
Drift After AEC-Q100 High Temperature Operating Life Stress Test
Figure 9-2 Sensitivity Error Drift
After AEC-Q100 High Temperature Operating Life Stress Test