SBOSA35A January 2021 – July 2021 TMCS1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
An example layout, shown in Figure 12-3, is from the TMCS1107EVM. Device performance is targeted for thermal and magnetic characteristics of this layout, which provides optimal current flow from the terminal connectors to the device input pins while large copper planes enhance thermal performance.