SBOSA35A January 2021 – July 2021 TMCS1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For room-temperature total-error calculations, specifications across temperature and drift are ignored. As an example, consider a TMCS1107A1B with a supply voltage (VS) of 3.3 V and a worst-case common-mode excursion of 420 V to calculate operating-point-specific parameters. Consider a measurement error due to an external magnetic field of 30 µT, roughly the Earth's magnetic field strength. The full-scale current range of the device in specified conditions is slightly greater than 28 A; therefore, calculate error at both 25 A and 12.5 A to highlight error dependence on the input-current level. Table 10-1 shows the individual error components and RSS maximum total error calculations at room temperature under the conditions specified. Relative to other errors, the additional error from CMRR is negligible, and can typically be ignored for total error calculations.
| ERROR COMPONENT | SYMBOL | EQUATION | % MAX TOTAL ERROR AT IIN = 25 A | % MAX TOTAL ERROR AT IIN = 12.5 A |
|---|---|---|---|---|
| Input offset error | eIos |
| 0.64% | 1.28% |
| PSRR error | ePSRR |
|
0.88% | 1.77% |
| CMRR error | eCMRR |
| 0.01% | 0.02% |
| External Field error | eBext | ![]() | 0.11% | 0.22% |
| Sensitivity error | eS | Specified in Electrical Characteristics | 1.2% | 1.2% |
| Nonlinearity error | eNL | Specified in Electrical Characteristics | 0.5% | 0.5% |
| RSS total error | eRSS |
| 2.01% | 3.34% |