SBOSAH3 April 2025 TMCS1148
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
For example, to set a desired overcurrent threshold to IOC = ±75A on TMCS1148A8A and TMCS1148E8A devices with ±40A and -6.6A to 73.3A full-scale linear input measurement ranges respectively as shown in the Device Comparison table, size resistors R1 and R2 to apply a voltage VOC = 1.8V to the VOC pin according to Equation 21.
with