SBOS854E March 2018 – August 2021 TMP1075
PRODUCTION DATA
FAST MODE | HIGH-SPEED MODE | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
f(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 2.85 | MHz | |
t(BUF) | Bus-free time between STOP and START conditions | 600 | 160 | ns | |||
t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
600 | 160 | ns | |||
t(SUSTA) | Repeated START condition setup time | 600 | 160 | ns | |||
t(SUSTO) | STOP condition setup time | 600 | 160 | ns | |||
t(HDDAT) | Data hold time(2) | 100 | 900 | 25 | 105 | ns | |
t(SUDAT) | Data setup time | 100 | 25 | ns | |||
t(LOW) | SCL clock low period | 1300 | 210 | ns | |||
t(HIGH) | SCL clock high period | 600 | 60 | ns | |||
tFD | Data fall time | 300 | 80 | ns | |||
tRD | Data rise time | 300 | |||||
SCLK ≤100 kHz | 1000 | ||||||
tRC | Clock rise time | 300 | 40 | ns | |||
tFC | Clock fall time | 300 | 40 | ns | |||
ttimeout | Timeout (SCL = SDA = GND) | 30 | 40 | 30 | 40 | ms |