SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The register is used to store the MSB of the offset calibration for the temperature sensor. The register on the first power up has the temperature offset set in legacy format. If there is a change of format, then the application must update the register in the new format. After every temperature conversion, the offset calibration is automatically applied to the temperature result, before being stored in the TEMP_RESULT_L and TEMP_RESULT_H registers and compared with limits registers.
The factory state format for the register is legacy mode. The host can store the updated setting to the configuration EEPROM using the COPY SCRATCHPAD-1 function command. At power-on reset, the register setting is automatically restored from the configuration EEPROM.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP_OFFSET_H[15:8] | |||||||
RW-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | TEMP_OFFSET_H[15:8] | RW | 00h | Stores the offset correction MSB for the temperature result |