SBOS288M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
The polarity bit of the TMP175 lets the user adjust the polarity of the ALERT pin output. If the POL bit is set to 0 (default), the ALERT pin becomes active low. When POL bit is set to 1, the ALERT pin becomes active high and the state of the ALERT pin is inverted. The operation of the ALERT pin in various modes is illustrated in Figure 7-7.
Figure 7-7 Output Transfer Function Diagrams