SBOS288M January 2004 – December 2020 TMP175 , TMP75
PRODUCTION DATA
A fault condition is defined as when the measured temperature exceeds the user-defined limits set in the THIGH and TLOW registers. Additionally, the number of fault conditions required to generate an alert may be programmed using the fault queue. The fault queue is provided to prevent a false alert as a result of environmental noise. The fault queue requires consecutive fault measurements in order to trigger the alert function. Table 7-9 defines the number of measured faults that can be programmed to trigger an alert condition in the device. For THIGH and TLOW register format and byte order, see the High and Low Limit Registers section.
| F1 | F0 | CONSECUTIVE FAULTS |
|---|---|---|
| 0 | 0 | 1 |
| 0 | 1 | 2 |
| 1 | 0 | 4 (TMP175); 3 (TMP75) |
| 1 | 1 | 6 (TMP175); 4 (TMP75) |