SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Premium performance MCUs and the Entry performance MCUs.
The F2803x family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
To learn more about the C2000 MCUs, visit the C2000™ real-time control MCUs page.
| PART NUMBER(1) | PACKAGE | BODY SIZE |
|---|---|---|
| TMS320F28035PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28034PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28033PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28032PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28031PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28030PN | LQFP (80) | 12.0mm × 12.0mm |
| TMS320F28035PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28034PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28033PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28032PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28031PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28030PAG | TQFP (64) | 10.0mm × 10.0mm |
| TMS320F28035RSH | VQFN (56) | 7.0mm × 7.0mm |
| TMS320F28034RSH | VQFN (56) | 7.0mm × 7.0mm |
| TMS320F28033RSH | VQFN (56) | 7.0mm × 7.0mm |
| TMS320F28032RSH | VQFN (56) | 7.0mm × 7.0mm |
| TMS320F28031RSH | VQFN (56) | 7.0mm × 7.0mm |
| TMS320F28030RSH | VQFN (56) | 7.0mm × 7.0mm |