SPRS698J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = IOH MAX | 2.4 | V | |||||
| IOH = 50 μA | VDDIO – 0.2 | ||||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||||
| IIL | Input current (low level) | Pin with pullup enabled | VDDIO = 3.3 V, VIN = 0 V | All GPIO | –80 | –140 | –205 | μA | |
| XRS pin | –230 | –300 | –375 | ||||||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = 0 V | ±2 | |||||||
| IIH | Input current (high level) | Pin with pullup enabled | VDDIO = 3.3 V, VIN = VDDIO | ±2 | μA | ||||
| Pin with pulldown enabled | VDDIO = 3.3 V, VIN = VDDIO | 28 | 50 | 80 | |||||
| IOZ | Output current, pullup or pulldown disabled | VO = VDDIO or 0 V | ±2 | μA | |||||
| CI | Input capacitance | 2 | pF | ||||||
| VDDIO BOR trip point | Falling VDDIO | 2.50 | 2.78 | 2.96 | V | ||||
| VDDIO BOR hysteresis | 35 | mV | |||||||
| Supervisor reset release delay time | Time after BOR/POR/OVR event is removed to XRS release | 400 | 800 | μs | |||||
| VREG VDD output | Internal VREG on | 1.9 | V | ||||||