SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 9-2 provides an example of the 2837xD device markings and defines each of the markings. The device revision can be determined by the symbols marked on the top of the package as shown in Figure 9-2. Some prototype devices may have markings different from those illustrated.
Figure 9-2 Example of Device Markings| SILICON REVISION CODE | SILICON REVISION | REVID(1) Address: 0x5D00C | COMMENTS |
|---|---|---|---|
| Blank | 0 | 0x0000 | This silicon revision is available as TMX. |
| A | A | 0x0000 | This silicon revision is available as TMX. |
| B | B | 0x0002 | This silicon revision is available as TMX. |
| C | C | 0x0003 | This silicon revision is available as TMS. |