SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Standard mode | ||||||
| S1 | fSCL | SCL clock frequency | 0 | 100 | kHz | |
| S2 | TSCL | SCL clock period | 10 | µs | ||
| S3 | tw(SCLL) | Pulse duration, SCL clock low | 4.7 | µs | ||
| S4 | tw(SCLH) | Pulse duration, SCL clock high | 4.0 | µs | ||
| S5 | tBUF | Bus free time between STOP and START conditions | 4.7 | µs | ||
| S6 | tv(SCL-DAT) | Valid time, data after SCL fall | 3.45 | µs | ||
| S7 | tv(SCL-ACK) | Valid time, Acknowledge after SCL fall | 3.45 | µs | ||
| S8 | II | Input current on pins | 0.1 Vbus < Vi < 0.9 Vbus | –10 | 10 | µA |
| Fast mode | ||||||
| S1 | fSCL | SCL clock frequency | 0 | 400 | kHz | |
| S2 | TSCL | SCL clock period | 2.5 | µs | ||
| S3 | tw(SCLL) | Pulse duration, SCL clock low | 1.3 | µs | ||
| S4 | tw(SCLH) | Pulse duration, SCL clock high | 0.6 | µs | ||
| S5 | tBUF | Bus free time between STOP and START conditions | 1.3 | µs | ||
| S6 | tv(SCL-DAT) | Valid time, data after SCL fall | 0.9 | µs | ||
| S7 | tv(SCL-ACK) | Valid time, Acknowledge after SCL fall | 0.9 | µs | ||
| S8 | II | Input current on pins | 0.1 Vbus < Vi < 0.9 Vbus | –10 | 10 | µA |