SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| DESCRIPTION | VALUE (16-BIT MODE) | |
|---|---|---|
| Cp | Parasitic input capacitance | See Table 6-12 |
| Ron | Sampling switch resistance | 700 Ω |
| Ch | Sampling capacitor | 16.5 pF |
| Rs | Nominal source impedance | 50 Ω |
Figure 6-37 Differential Input ModelFor single-ended operation, the ADC input characteristics are given by Section 6.10.1.2.6.2 and Figure 6-38.