SPRSP85 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
td(WAKE-IDLE) | Delay time, external wake signal to program execution resume(1) | From Flash (active state) | Without input qualifier | 40tc(SYSCLK) | cycles | |
With input qualifier | 40tc(SYSCLK) + tw(WAKE) | cycles | ||||
From RAM | Without input qualifier | 25tc(SYSCLK) | cycles | |||
With input qualifier | 25tc(SYSCLK) + tw(WAKE) | cycles |