SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Tacc | Temperature Accuracy | Internal reference (-40°C to 30°C) | -11 | ±2 | 11 | °C |
| Internal reference (30°C to 85°C) | -4 | ±2 | 7 | °C | ||
| Internal reference (85°C to 125°C) | -3 | ±2 | 10 | °C | ||
| Internal reference (125°C to 140°C) | -2 | ±2 | 12 | °C | ||
| External reference (-40°C to 30°C) | -4 | ±2 | 7 | °C | ||
| External reference (30°C to 140°C) | -3 | ±2 | 7 | °C | ||
| tstartup | Start-up time (TSNSCTL[ENABLE] to sampling temperature sensor) | 500 | µs | |||
| tacq | ADC acquisition time | 450 | ns | |||