SPRSP69D July 2023 – August 2025 TMS320F28P650DH , TMS320F28P650DK , TMS320F28P650SH , TMS320F28P650SK , TMS320F28P659DH-Q1 , TMS320F28P659DK-Q1 , TMS320F28P659SH-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
| VDDA with respect to VSSA | –0.3 | 4.6 | ||
| Input voltage (6) | VIN (3.3 V) | –0.3 | 4.6 | V |
| Output voltage | VO | –0.3 | 4.6 | V |
| Input clamp current - per pin (4) (5) | IIK - VIN < VSS/VSSA - VIN > VDDIO/VDDA |
–20 | 20 | mA |
| Input clamp current - total for all inputs (5) | IIKTOTAL - VIN < VSS/VSSA - VIN > VDDIO/VDDA |
–20 | 20 | |
| Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
| Free-Air temperature | TA | –40 | 125 | °C |
| Operating junction temperature | TJ | –40 | 150 | °C |
| Storage temperature(3) | Tstg | –65 | 150 | °C |