SCDS410D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
At TA = 25°C, VDD = 5V (unless otherwise noted).

| TA = 25°C |

| VDD = 3.3V |

| TA = 25°C |

| VDD = 3.3V |

| VSEL = 5.5V |

| TA = -40°C to 125°C |

| TA = -40°C to +125°C |

| TA = -40°C to +125°C |

| VDD = 5V |

| TA = 25°C |

| VDD = 5V |

| VDD = 5V |

| TA = 25°C |

| TA = –40°C to 125°C |

| TA = -40°C to +125°C |