SCDS410D March 2019 – February 2024 TMUX1101 , TMUX1102
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TMUX1101 and TMUX1102 have excellent charge injection performance and ultra-low leakage current, making them excellent choices to minimize sampling error for the sample-and-hold application. The charge injection and leakage performance are shown in Figure 9-2 and Figure 9-3 respectively.

| TA = –40°C to +125°C |

| VDD = 5V |