SCDS412B June 2019 – January 2024 TMUX1133 , TMUX1134
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| S2B | 1 | I/O | Source pin 2B. Can be an input or output. |
| S2A | 2 | I/O | Source pin 2A. Can be an input or output. |
| S3B | 3 | I/O | Source pin 3B. Can be an input or output. |
| D3 | 4 | I/O | Drain pin 3. Can be an input or output. |
| S3A | 5 | I/O | Source pin 3A. Can be an input or output. |
| EN | 6 | I | Active low logic enable. When this pin is high, all switches are turned off. When this pin is low, the SELx inputs determine switch connection as listed in Table 8-1. |
| VSS | 7 | P | Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. VSS must be connected to ground for single supply voltage applications. |
| GND | 8 | P | Ground (0V) reference |
| SEL3 | 9 | I | Logic control select pin 3. Controls switch 3 connection as listed in Table 8-1. |
| SEL2 | 10 | I | Logic control select pin 2. Controls switch 2connection as listed in Table 8-1. |
| SEL1 | 11 | I | Logic control select pin 1. Controls switch 1 connection as listed in Table 8-1. |
| S1A | 12 | I/O | Source pin 1A. Can be an input or output. |
| S1B | 13 | I/O | Source pin 1B. Can be an input or output. |
| D1 | 14 | I/O | Drain pin 1. Can be an input or output. |
| D2 | 15 | I/O | Drain pin 2. Can be an input or output. |
| VDD | 16 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| SEL1 | 1 | I | Logic control select pin 1. Controls switch 1 connection as listed in Table 8-2. |
| S1A | 2 | I/O | Source pin 1A. Can be an input or output. |
| D1 | 3 | I/O | Drain pin 1. Can be an input or output. |
| S1B | 4 | I/O | Source pin 1B. Can be an input or output. |
| VSS | 5 | P | Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. VSS must be connected to ground for single supply voltage applications. |
| GND | 6 | P | .Ground (0V) reference. |
| S2B | 7 | I/O | Source pin 2B. Can be an input or output. |
| D2 | 8 | I/O | Drain pin 2. Can be an input or output. |
| S2A | 9 | I/O | Source pin 2A. Can be an input or output. |
| SEL2 | 10 | I | Logic control select pin 2. Controls switch 2 connection as listed in Table 8-2. |
| SEL3 | 11 | I | Logic control select pin 3. Controls switch 3 connection as listed in Table 8-2. |
| S3A | 12 | I/O | Source pin 3A. Can be an input or output. |
| D3 | 13 | I/O | Drain pin 3. Can be an input or output. |
| S3B | 14 | I/O | Source pin 3B. Can be an input or output. |
| N.C. | 15 | Not Connected | Not Connected. Can be shorted to GND or left floating. |
| VDD | 16 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. |
| S4B | 17 | I/O | Source pin 4B. Can be an input or output. |
| D4 | 18 | I/O | Drain pin 4. Can be an input or output. |
| S4A | 19 | I/O | Source pin 4A. Can be an input or output. |
| SEL4 | 20 | I | Logic control select pin 4. Controls switch 4 connection as listed in Table 8-2. |