SCDS412B June 2019 – January 2024 TMUX1133 , TMUX1134
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 5V |
| Input / Output Voltage range | 0V to 5V |
| Input / Output Current range | 4mA to 20mA |
| Control logic thresholds | 1.8V compatible |