SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
For this design example, use the parameters listed in Table 3.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5 V |
Input / Output Voltage range | 0 V to 5V |
Input / Output Current range | 4 mA to 20 mA |
Control logic thresholds | 1.8 V compatible |