SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
Charge injection is a measure of the glitch impulse transferred from the logic input to the signal path during logic pin switching, and is denoted by the symbol QINJ. Figure 8-11 shows the setup used to measure charge injection from the source to drain.
Figure 8-11 Charge-Injection Measurement Setup