SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
tON(EN) time is defined as the time taken by the output of the TMUX7308F and TMUX7309F to rise to a 90% final value after the EN signal has risen to a 50% final value. tOFF(EN) is defined as the time taken by the output of the TMUX7308F and TMUX7309F to fall to a 10% initial value after the EN signal has fallen to a 50% initial value. Figure 8-7 shows the setup used to measure the enable delay time.
Figure 8-7 Enable Delay Measurement Setup