SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
Off isolation is defined as the ratio of the signal at the drain pin (D) of the device when a signal is applied to the source pin (Sx) of an off-channel. Figure 8-12 shows the setup used to measure, and the equation used to calculate off isolation.
Figure 8-12 Off
Isolation Measurement Setup