SCDS436A September 2023 – December 2024 TMUX9616 , TMUX9616N
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| N.C. | 1 | — | No internal connection. Leave floating or connect to GND. |
| N.C. | 2 | — | No internal connection. Leave floating or connect to GND. |
| D4 | 3 | I/O | Drain pin 4. Can be an input or an output. |
| S4 | 4 | I/O | Source pin 4. Can be an input or an output. |
| D3 | 5 | I/O | Drain pin 3. Can be an input or an output. |
| S3 | 6 | I/O | Source pin 3. Can be an input or an output. |
| D2 | 7 | I/O | Drain pin 2. Can be an input or an output. |
| S2 | 8 | I/O | Source pin 2. Can be an input or an output. |
| D1 | 9 | I/O | Drain pin 1. Can be an input or an output. |
| S1 | 10 | I/O | Source pin 1. Can be an input or an output. |
| D0 | 11 | I/O | Drain pin 0. Can be an input or an output. |
| S0 | 12 | I/O | Source pin 0. Can be an input or an output. |
| VSS | 13 | P | Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
|
N.C. |
14 | — | No internal connection. Leave floating or connect to GND. |
| VDD | 15 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
|
N.C. |
16 | — | No internal connection. Leave floating or connect to GND. |
| GND | 17 | P | Ground (0 V) reference. |
| VLL | 18 | P | 1.8 V – 5 V SPI power supply. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 1 µF between VLL and GND. |
|
DIN |
19 | I | SPI (Daisy Chain) Data Input. |
| CLK | 20 | I | SPI (Daisy Chain) Clock Input. |
| LE | 21 | I | Latch enable input, active low. |
| CLR | 22 | I | Latch clear input, active high. |
| DOUT | 23 | O | SPI (Daisy Chain) Data Output. |
| RGND | 24 | P | Bleed Resistor GND. Connect to ground (0 V) reference. |
| D15 | 25 | I/O | Drain pin 15. Can be an input or an output. |
| S15 | 26 | I/O | Source pin 15. Can be an input or an output. |
| D14 | 27 | I/O | Drain pin 14. Can be an input or an output. |
| S14 | 28 | I/O | Source pin 14. Can be an input or an output. |
| D13 | 29 | I/O | Drain pin 13. Can be an input or an output. |
| S13 | 30 | I/O | Source pin 13. Can be an input or an output. |
| D12 | 31 | I/O | Drain pin 12. Can be an input or an output. |
| S12 | 32 | I/O | Source pin 12. Can be an input or an output. |
| D11 | 33 | I/O | Drain pin 11. Can be an input or an output. |
| S11 | 34 | I/O | Source pin 11. Can be an input or an output. |
| N.C. | 35 | — | No internal connection. Leave floating or connect to GND. |
| N.C. | 36 | — | No internal connection. Leave floating or connect to GND. |
| D10 | 37 | I/O | Drain pin 10. Can be an input or an output. |
| S10 | 38 | I/O | Source pin 10. Can be an input or an output. |
| D9 | 39 | I/O | Drain pin 9. Can be an input or an output. |
| S9 | 40 | I/O | Source pin 9. Can be an input or an output. |
| D8 | 41 | I/O | Drain pin 8. Can be an input or an output. |
| S8 | 42 | I/O | Source pin 8. Can be an input or an output. |
| D7 | 43 | I/O | Drain pin 7. Can be an input or an output. |
| S7 | 44 | I/O | Source pin 7. Can be an input or an output. |
| D6 | 45 | I/O | Drain pin 6. Can be an input or an output. |
| S6 | 46 | I/O | Source pin 6. Can be an input or an output. |
| D5 | 47 | I/O | Drain pin 5. Can be an input or an output. |
| S5 | 48 | I/O | Source pin 5. Can be an input or an output. |