SLASFI0A July 2026 – October 2026 TMUXHS5212
PRODUCTION DATA
The TMUXHS5212 can be used to switch PCIe lanes between two slots. In many PC and server motherboards, the CPU does not have enough PCIe lanes to provide desired system flexibility for end customers. In such applications, the TMUXHS5212 can be used to switch PCIe TX and RX lanes between two slots. Figure 7-6 provides a schematic where eight TMUXHS5212 devices are used to switch eight PCIe TX and eight RX lanes. Note: the common mode voltage (CMV) bias for the TMUXHS5212 must be within the range of 0 – 1.2V. In implementations where receiver CMV bias of a PCIe root complex or an end point cannot be ensured within the CMV range, additional DC blocking capacitors and appropriate CMV biasing must be implemented.
Figure 7-6 PCIe Lane Muxing