SLOS942 April   2018 TPA3126D2

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      TPA3126 and TPA3116 Idle Current
      2.      Simplified Application Circuit
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 DC Electrical Characteristics
    6. 7.6 AC Electrical Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Gain Setting and Master and Slave
      2. 8.3.2  Input Impedance
      3. 8.3.3  Startup and Shutdown Operation
      4. 8.3.4  PLIMIT Operation
      5. 8.3.5  GVDD Supply
      6. 8.3.6  BSPx and BSNx Capacitors
      7. 8.3.7  Differential Inputs
      8. 8.3.8  Device Protection System
      9. 8.3.9  DC Detect Protection
      10. 8.3.10 Short-Circuit Protection and Automatic Recovery Feature
      11. 8.3.11 Thermal Protection
      12. 8.3.12 Device Modulation Scheme
        1. 8.3.12.1 BD Modulation
      13. 8.3.13 Efficiency: LC Filter Required with the Traditional Class-D Modulation Scheme
      14. 8.3.14 Ferrite Bead Filter Considerations
      15. 8.3.15 When to Use an Output Filter for EMI Suppression
      16. 8.3.16 AM Avoidance EMI Reduction
    4. 8.4 Device Functional Modes
      1. 8.4.1 Mono PBTL Mode
      2. 8.4.2 Mono BTL Mode (Single Channel Mode)
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Typical Application
        1. 9.1.1.1 Design Requirements
        2. 9.1.1.2 Detailed Design Procedure
          1. 9.1.1.2.1 Select the PWM Frequency
          2. 9.1.1.2.2 Select the Amplifier Gain and Master/Slave Mode
          3. 9.1.1.2.3 Select Input Capacitance
          4. 9.1.1.2.4 Select Decoupling Capacitors
          5. 9.1.1.2.5 Select Bootstrap Capacitors
        3. 9.1.1.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Power Supply Mode
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Heat Sink Used on the EVM
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Related Documentation
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Differential Inputs

The differential input stage of the amplifier cancels any noise that appears on both input lines of the channel. To use the TPA3126D2 with a differential source, connect the positive lead of the audio source to the RINP or LINP input and the negative lead from the audio source to the RINN or LINN input. To use the TPA3126D2 with a single-ended source, AC ground the negative input through a capacitor equal in value to the input capacitor on positive and apply the audio source to either input. In a single-ended input application, the unused input should be AC grounded at the audio source instead of at the device input for best noise performance. For good transient performance, the impedance seen at each of the two differential inputs should be the same.

The impedance seen at the inputs should be limited to an RC time constant of 1 ms or less if possible to allow the input DC blocking capacitors to become completely charged during the 40-ms power-up time. If the input capacitors are not allowed to completely charged, there will be some additional sensitivity to the component matching which can result in pop if the input components are not well matched.