SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
The device does not have a dedicated MUTE control pin. Either GPIO1 or GPIO2 can be configured as MUTE pin via GPIO Configuration Register. Once configured the GPIO is active low input and is used for hardware control of the mute and un-mute function for all channels. When the input signal is set low, all channels stop switching and are set to Hi-Z mode. All internal analog circuitry is biased and enabled, and the input ac-coupling capacitors are charged.
The hardware MUTE function is ORed with the I2C MUTE function. If either function is set, the MUTE function is asserted.