SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
In addition to a STANDBY control pin and a FAULT status pin the device features the two general purpose IO pins GPIO1 and GPIO2. Each GPIO Pin can be configured as WARNING status pin, MUTE control pin, Sync Out or Sync In pin. For a complete list of pin configuration options please see Fault Pin Configuration Options and GPIO Pin Options.