SLASEP6B September 2019 – December 2020 TPA6304-Q1
PRODUCTION DATA
To support software driver development, the TPA6304-Q1 allows the flexible configuration of internal fault, warning, and clip detect signals. These signals, where applicable, can be configured based on current device status registers or events stored in memory registers. Finally, these signals can be configured and routed to the Fault, GPIO1, or GPIO2 pins for signaling purposes. For details on configuration and routing, see the Fault, Warning and Clip Detect Signal Creation and Configuration section.