SLLSEG9C June 2013 – December 2019 TPD2E2U06
PRODUCTION DATA.
For this design example, one TPD2E2U06 device will be used in a USB 2.0 application. This will provide complete port protection.
Given the USB 2.0 application, the following parameters are known.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range on Pins 3 or 5 | 0 V to 3.3 V |
| Operating Frequency | 240 MHz |